(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tweezers, Non-magnetic type

Tweezers, Non-magnetic type

Standard Unit Price:
963,077 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Stainless Steel
  • Tip Type
    Direct Type
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)
Part Number
Overall Length(mm)

Refine by

  • 70
  • 90
  • Clear
Width(mm)

Refine by

  • 7
  • 7.5
  • Clear
Trusco code

Refine by

  • 830-4207
  • 830-4206
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
70
7
830-4206
12 Day(s)
963,077 IDR

Part Number : P653
Days to Ship 12 Day(s)
Standard Unit Price 963,077 IDR

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    70
  • Width(mm)
    7
  • Trusco code
    830-4206
  • Tip Type
    Direct Type
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)
90
7.5
830-4207
12 Day(s)
963,077 IDR

Part Number : P654
Days to Ship 12 Day(s)
Standard Unit Price 963,077 IDR

Specificationtitle

  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    90
  • Width(mm)
    7.5
  • Trusco code
    830-4207
  • Tip Type
    Direct Type
  • Tip Width(mm)
    0.2
  • Material Details
    Stainless Steel (SUS316L)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support