(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vacuum Pick

Vacuum Pick

Standard Unit Price:
6,030,769 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Trusco code
    433-2121
  • W x D x H(mm)
    61 x 96 x 47
  • Rated Voltage
    DC12V (AC adapter included)
  • Power Consumption(W)
    3.5
  • Maximum reachable Vacuum Degree(kPa)
    -40kPa or more
  • Power Cord(m)
    1.6
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
6,030,769 IDR

Part Number : P835
Days to Ship 12 Day(s)
Standard Unit Price 6,030,769 IDR

Specificationtitle

  • Trusco code
    433-2121
  • W x D x H(mm)
    61 x 96 x 47
  • Rated Voltage
    DC12V (AC adapter included)
  • Power Consumption(W)
    3.5
  • Maximum reachable Vacuum Degree(kPa)
    -40kPa or more
  • Power Cord(m)
    1.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support