(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Sheet #2200

Part Number

Configured Part Number is shown.

TP218100B

Part Number
TP218100B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,766,616 IDR

1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.16 Width×Length(m) 1.8 x 100 Color Blue
Shape Rolled Type Trusco Code 116-1331 Tensile Strength Vertical 500N/5cm, Horizontal 480N/5cm
Durability period Approx. 2 Years Material Polyethylene (PE)

Tech Support