(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Vise

Part Number

Configured Part Number is shown.

Part Number
FV1260G
FV1260S
FV1685G
FV1685S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Compatible Bolt Length
(mm)
Metal Cap Dimensions
(mm)
Trusco Code

15,430,154 IDR

1 Piece(s) 12 Day(s) 5860M1213342 x 60828-9750

15,430,154 IDR

1 Piece(s) 12 Day(s) 5860M1213342 x 60828-9752

18,167,231 IDR

1 Piece(s) 12 Day(s) 8085M1618760 x 85828-9751

18,167,231 IDR

1 Piece(s) 12 Day(s) 8085M1618760 x 85828-9753

Loading...

  1. 1

Tech Support