(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Catch Bolt

Part Number

Configured Part Number is shown.

CB20

Part Number
CB20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,291,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) Screw Length: 115 Height(mm) 16 Outer Diameter(mm) 50
Screw Dimension M20 x 2.50 Trusco Code 827-9327 Material Steel (S45C) / Black Dye Finishing

Please check the type/dimensions/specifications of the part CB20 in the Catch Bolt series.

Tech Support