(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Master(Super Hard Chip type)

Part Number

Configured Part Number is shown.

K220

 
Part Number
K220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,946,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Tip Angle(°) 60 Total length(mm) 146 Trusco Code 421-9970
Core Diameter(mm) 10 Shank Diameter(mm) 20 Operating Range 18 mm

Please check the type/dimensions/specifications of the part K220 in the Point Master(Super Hard Chip type) series.

Tech Support