(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-priming Engine Pump

Part Number

Configured Part Number is shown.

Part Number
ER50GB
ER80GB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDischarge Quantity
(l/min)
Total lift
(m)
Caliber
(mm)
Mass
(g)
Engine Type, Type

24,978,000 IDR

1 Piece(s) 12 Day(s) 5503050116-5143GB13GPN

33,356,000 IDR

1 Piece(s) Quote 10002880116-5144GB18GPN

Loading...

  1. 1

Basic Information

Output(KW) 3.4/3600 Noise Level(dB) 85 Engine Type, Manufacturer MITSUBISHI HEAVY INDUSTRIES
Fuel Tank Capacity(l) 2.8 Available Time in Full(minutes) 105 Working Fuel Unleaded Gasoline for Automobiles

Tech Support