(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Support Pillar for Lightweight Rack 100

Part Number

Configured Part Number is shown.

Part Number
LST12
LST15
LST18
LST21
LST24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Compatible Trusco Code

423,539 IDR

1 Piece(s) 30 Day(s) 1200For height 1200mm116-5428

494,154 IDR

1 Piece(s) 30 Day(s) 1500For height 1500mm116-5429

564,770 IDR

1 Piece(s) 30 Day(s) 1800For height 1800mm116-5427

635,385 IDR

1 Piece(s) Quote 2100For height 2100mm116-5430

706,000 IDR

1 Piece(s) 30 Day(s) 2400For height 2400mm116-5431

Loading...

  1. 1

Basic Information

Material Steel Frontage(mm) 40 Depth(mm) 40

Tech Support