(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealed Hard Box

Part Number

Configured Part Number is shown.

MHB460

Part Number
MHB460
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

945,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Black/Orange Trusco code 855-6990 Outer Dimension (W x D x H)(mm) 455 x 361 x 351
Load Capacity of Lid 80 kg Material Main Body: Polypropylene
Buckle wire: Stainless steel
Key: Steel
Packing: EVA

Please check the type/dimensions/specifications of the part MHB460 in the Sealed Hard Box series.

Tech Support