(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Box

Part Number

Configured Part Number is shown.

 
Part Number
17185073
17186819
17187311
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dimension (W x D x H)
(mm)
Effective Inner Dimension (W x D x H)
(mm)
Trusco Code

2,227,385 IDR

1 Piece(s) 12 Day(s) 572 x 307 x 167467 x 234 x 57 (upper stage), 90 (lower stage)115-3146

1,487,385 IDR

1 Piece(s) 12 Day(s) 458 x 240 x 145382 x 177 x 57 (upper stage), 84 (lower stage)115-3147

2,827,231 IDR

1 Piece(s) 12 Day(s) 567 x 314 x 245467 x 234 x 57 (upper stage), 177 (lower stage)115-3148

Loading...

  1. 1

Basic Information

Color Black/red Padlock (Sold Separately) Cannot be installed Material Main Body: Polypropylene (PP)
Handle: Steel
Buckle: Steel

Tech Support