(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Trunk

Part Number

Configured Part Number is shown.

KA57

 
Part Number
KA57
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,715,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Mass(g) 4100 Trusco Code 300-0869 Effective Inner Dimension (W x D x H)(mm) 435 x 314 x 120
Tool Panel 420 x 300 mm Material Main body: Aluminum alloy
Shoulder Part: Polypropylene (PP)

Please check the type/dimensions/specifications of the part KA57 in the Aluminum Trunk series.

Tech Support