(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool-Box, L-BOXX

Part Number

Configured Part Number is shown.

Part Number
LTBOXX170
LTBOXX272
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Outer Dimension (W x D x H)
(mm)
Effective Inner Dimension (W x D x H)
(mm)

1,995,077 IDR

1 Piece(s) 12 Day(s) 826-5586442 x 362 x 185405 x 371 x 127

2,554,616 IDR

1 Piece(s) 12 Day(s) 826-5587442 x 362 x 287405 x 311 x 265

Loading...

  1. 1

Basic Information

Color Blue Material Main body, handle: ABS resin
Buckle: Polyamide resin

Tech Support