(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separate Basket

Part Number

Configured Part Number is shown.

Part Number
SPB45R
SPB100BL
SPB100C
SPBS25
SPBS75
SPBS100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Outer Dimension (W x D x H)
(mm)
Effective Inner Dimension (W x D x H)
(mm)
Compatible Body Load Capacity
(kg)
Trusco Code

273,846 IDR

1 Piece(s) Quote Red310 x 220 x 180250 x 152 x 150-6101-8827

564,615 IDR

1 Piece(s) Quote Blue480 x 400 x 280390 x 292 x 245-20101-8842

564,615 IDR

1 Piece(s) Quote Clear480 x 400 x 280390 x 292 x 245-20101-7259

64,615 IDR

1 Piece(s) 12 Day(s) Clear141 x 5.5 x 80-SPB-25C/SPB-25R/SPB-25BL-101-7324

101,538 IDR

1 Piece(s) 12 Day(s) Clear247 x 10.5 x 130-SPB-75C/SPB-75R/SPB-75BL-101-7235

121,538 IDR

1 Piece(s) 12 Day(s) Clear326 x 13.0 x 150-SPB-100C/SPB-100R/SPB-100BL-101-5678

Loading...

  1. 1

Basic Information

Material Polypropylene (PP)

Tech Support