(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anglegrinder Case

Part Number

Configured Part Number is shown.

DC400N

Part Number
DC400N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

683,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Color Natural Outer Dimension (W x D x H)(mm) 400 x 255 x 200
Effective Inner Dimension (W x D x H)(mm) 334 x 210 x 165 Padlock (Sold Separately) Cannot be installed Trusco Code 101-7240

Please check the type/dimensions/specifications of the part DC400N in the Anglegrinder Case series.

Tech Support