(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ABS Strong Case

Part Number

Configured Part Number is shown.

Part Number
GTCBK
GTMBK
GTRBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dimension (W x D x H)
(mm)
Effective Inner Dimension (W x D x H)
(mm)
Number of Partition Panels Trusco Code

2,731,847 IDR

1 Piece(s) 12 Day(s) 430 x 130 x 305405 x 108 x 2632 panels101-5727

2,149,385 IDR

1 Piece(s) 12 Day(s) 375 x 102 x 255345 x 82 x 2001 panel101-7302

3,235,857 IDR

1 Piece(s) 12 Day(s) 465 x 150 x 355440 x 130 x 3052 large panels, 1 medium panel, 2 small panels101-7226

Loading...

  1. 1

Basic Information

Material ABS resin
Aluminum
MDF
EVA Resin
Color Black

Tech Support