(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Cross Wrench

Part Number

Configured Part Number is shown.

SCH40

 
Part Number
SCH40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,033,846 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 129 Trusco Code 124-0307 Material Structural Steel
Input Drive(mm) 12.7 Total Width(mm) 400

Please check the type/dimensions/specifications of the part SCH40 in the Speed Cross Wrench series.

Tech Support