(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Type Long Wheel Nut Protector Socket for Impact Wrench

Part Number

Configured Part Number is shown.

Part Number
4AP17LLN
4AP19LLN
4AP21LLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Opposite Side Dimension
(mm)

456,923 IDR

1 Piece(s) 12 Day(s) 124-030617

456,923 IDR

1 Piece(s) 12 Day(s) 124-030119

456,923 IDR

1 Piece(s) 12 Day(s) 124-030221

Loading...

  1. 1

Basic Information

Material Main Body: Steel for Structure
Protector: Resin
Input Drive(mm) 12.7 Total Length(mm) 131
Compatible Pin PIN3020S Compatible Ring RINGS28

Tech Support