(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soket Bit (Press-Fit Magnet)

Part Number

Configured Part Number is shown.

 
Part Number
MA207.055
MA208.060
MA209.660
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Total Length
(mm)
Opposite Side Dimension
(mm)

157,539 IDR

1 Piece(s) 1 Day(s) 114-6075557

173,693 IDR

1 Piece(s) 12 Day(s) 114-6077608

193,539 IDR

1 Piece(s) 12 Day(s) 114-6078609.6

Loading...

  1. 1

Basic Information

Material Low alloy steel Shaft Dimension(mm) 6.35

Tech Support