(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket for Wing Screw

Part Number

Configured Part Number is shown.

A20CH13

 
Part Number
A20CH13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

283,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 20 Trusco code 835-6440 Material Chromium Molybdenum Steel
Shaft: Special alloy steel
Total Length(mm) 90 Opposite Side Dimension(mm) 13 Shaft Dimension(mm) 6.35
Applicable Screw M4, M5, M6

Please check the type/dimensions/specifications of the part A20CH13 in the Socket for Wing Screw series.

Tech Support