(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Bit for Raceway

Part Number

Configured Part Number is shown.

 
Part Number
KAR201710
KAR201715
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Total Length
(mm)

303,693 IDR

1 Piece(s) 12 Day(s) 102-5934100

387,847 IDR

1 Piece(s) 12 Day(s) 102-5935150

Loading...

  1. 1

Basic Information

Material Chromium Molybdenum Steel Opposite Side Dimension(mm) 17 Shaft Dimension(mm) 6.35

Tech Support