(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Go-TAN Hard Forged Semi-Long Socket【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SL200790
SL200890
SL200990
SL201090
SL201190
SL201290
SL201390
SL201490
SL201590
SL201790
SL201990
SL202190
SL202290
SL202490
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco code Opposite Side Dimension
(mm)

134,308 IDR

1 Piece(s) 12 Day(s) 792-14547

137,385 IDR

1 Piece(s) 12 Day(s) 792-14628

145,231 IDR

1 Piece(s) 12 Day(s) 792-14719

149,077 IDR

1 Piece(s) 12 Day(s) 792-148910

145,231 IDR

1 Piece(s) 12 Day(s) 792-149711

156,616 IDR

1 Piece(s) 12 Day(s) 792-150112

156,616 IDR

1 Piece(s) 12 Day(s) 792-151913

156,616 IDR

1 Piece(s) 12 Day(s) 792-152714

152,770 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) 792-153515

162,770 IDR

1 Piece(s) 12 Day(s) 792-154317

162,770 IDR

1 Piece(s) 12 Day(s) 792-155119

162,770 IDR

1 Piece(s) 12 Day(s) 792-156021

158,924 IDR

1 Piece(s) 12 Day(s) 792-157822

254,308 IDR

1 Piece(s) 12 Day(s) 792-158624

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel (Cr-V) Total Length(mm) 90 Shaft Dimension(mm) 6.35

Tech Support