(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duct Socket

Part Number

Configured Part Number is shown.

ER3L

Part Number
ER3L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

633,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 858-7519 Material Special steel(surface treatment: chrome plating) Opposite Side Dimension(mm) 17
Shaft Dimension(mm) 6.35 Outer Diameter(mm) 19.9 Applicable item depth(mm) 75

Please check the type/dimensions/specifications of the part ER3L in the Duct Socket series.

Tech Support