(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Wrench Set Gripper

Part Number

Configured Part Number is shown.

Part Number
GP2000
GP6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Opposite Side Dimension
(mm)
Set Contents
(pieces)
Input Drive
(mm)
Outer Diameter x Total Length
(mm)

1,413,385 IDR

1 Piece(s) 12 Day(s) 853-185811 to 32-12.7 (1/2")43 x 80

2,075,847 IDR

1 Piece(s) 12 Day(s) 853-1859-Gripper(GP2000), ratchet handle, adapter--

Loading...

  1. 1

Basic Information

Material Alloy Steel

Tech Support