(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket NB3

Part Number

Configured Part Number is shown.

 
Part Number
NB31W
NB31116W
NB31132W
NB31316W
NB31516W
NB31932W
NB334W
NB338W
NB3516W
NB358W
NB3716W
NB378W
NB3916W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Opposite Side Dimension
(inch)

423,847 IDR

1 Piece(s) 12 Day(s) 112-5912301

311,077 IDR

1 Piece(s) 12 Day(s) 112-75082711/16

262,462 IDR

1 Piece(s) 12 Day(s) 112-90852211/32

342,154 IDR

1 Piece(s) 12 Day(s) 112-43312813/16

368,462 IDR

1 Piece(s) 12 Day(s) 113-21782915/16

311,077 IDR

1 Piece(s) 12 Day(s) 112-90642619/32

311,077 IDR

1 Piece(s) 12 Day(s) 113-3738273/4

298,000 IDR

1 Piece(s) 12 Day(s) 112-5864223/8

262,462 IDR

1 Piece(s) 12 Day(s) 113-3745225/16

311,077 IDR

1 Piece(s) 12 Day(s) 112-9032265/8

298,000 IDR

1 Piece(s) 12 Day(s) 113-0610237/16

368,462 IDR

1 Piece(s) 12 Day(s) 113-2232287/8

311,077 IDR

1 Piece(s) 12 Day(s) 112-7470259/16

Loading...

  1. 1

Basic Information

Material Special tool steel Input Drive(mm) 9.5

Tech Support