(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Handle (Part Numbers)

Part Number

Configured Part Number is shown.

TAH815012

 
Part Number
TAH815012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,995,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 270 Material Special tool steel Input Drive(mm) Convex 12.7
Number of Teeth(sheet) 80 Trusco Code 837-0323

Please check the type/dimensions/specifications of the part TAH815012 in the Ratchet Handle series.

Tech Support