(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pin Releaser

Part Number

Configured Part Number is shown.

TAHPINRELEASER

 
Part Number
TAHPINRELEASER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,569,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 108 Material Special tool steel Shaft Diameter(mm) 6
Shaft Length(mm) 50 Trusco Code 837-0360

Please check the type/dimensions/specifications of the part TAHPINRELEASER in the Pin Releaser series.

Tech Support