(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Sleeper (Part Numbers)

Part Number

Configured Part Number is shown.

ACEMLB

Part Number
ACEMLB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

413,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width (mm) 490 Depth (mm) 100 Product Type Other
Material (Main Body) Polypropylene (PP) Color Light blue Height/Thickness (mm) 100

Please check the type/dimensions/specifications of the part ACEMLB in the Plastic Sleeper series.

Tech Support