(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Cable Shear (9516200)

Part Number

Configured Part Number is shown.

9516200

 
Part Number
9516200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Performance Trusco code Mechanical Spring

2,784,154 IDR

1 Piece(s) 12 Day(s) 200Single wire 20mm/Stranded wire 70mm²/AWG 2/0446-9658-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9516200 in the Insulated Cable Shear series.

Products like this...

Part Number
9517200
9517500
9526165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Performance Trusco code Mechanical Spring

2,978,462 IDR

1 Piece(s) 12 Day(s) 200Single wire 20mm/Stranded wire 70mm²/AWG 2/0835-6489-

7,012,616 IDR

1 Piece(s) 12 Day(s) 500Copper ⌀27mm/Aluminum 150mm²/AWG5/0471-7279-

2,540,000 IDR

1 Piece(s) 12 Day(s) 165Single wire 15mm/Stranded wire 50mm²/AWG 1/0835-6490Yes

Tech Support