(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Shear

Part Number

Configured Part Number is shown.

 
Part Number
9505165
9511165
9511200
9512165
9512165T
9512200
9512500
9541165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Capacity (Copper / Aluminum Cable)
(φmm)
Cutting Capacity (AWG) Cutting Performance Trusco code

946,154 IDR

1 Piece(s) 12 Day(s) 165⌀10mm/24mm²3-446-9569

1,270,769 IDR

1 Piece(s) 12 Day(s) 165⌀15mm/50mm²1-446-9593

1,963,077 IDR

1 Piece(s) 12 Day(s) 200⌀20mm/70mm²2/0-446-9607

1,402,616 IDR

1 Piece(s) 12 Day(s) 165⌀15mm/50mm²1-446-9615

1,959,385 IDR

1 Piece(s) 12 Day(s) 165⌀15mm/50mm²1-836-8963

2,286,154 IDR

1 Piece(s) 12 Day(s) 200⌀20mm/70mm²2/0-446-9623

5,300,308 IDR

1 Piece(s) 12 Day(s) 500⌀27mm/150mm²5/0-446-9631

2,066,154 IDR

1 Piece(s) 12 Day(s) 165--IV Wire 35 (diameter 12) mm²776-9768

Loading...

  1. 1

Tech Support