(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Cutter (Ratchet type)

Part Number

Configured Part Number is shown.

 
Part Number
9531250
9531280
9532060
9532100
9539720
9539870
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Performance Trusco code Handle Extendable Width
(mm)
Compatible Body

9,236,923 IDR

1 Piece(s) 12 Day(s) 250-471-6353--

12,353,846 IDR

1 Piece(s) 1 Day(s) 280-471-6361--

33,367,692 IDR

1 Piece(s) 12 Day(s) 600Copper/Aluminum Cable497-0934600 to 810-

38,632,308 IDR

1 Piece(s) 12 Day(s) 650Copper/Aluminum Cable497-0942650 to 860-

6,641,385 IDR

1 Piece(s) 12 Day(s) --497-0951-9532-060

9,033,539 IDR

1 Piece(s) 12 Day(s) --497-0969-9532-100

Loading...

  1. 1

Tech Support