(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Cutter

Part Number

Configured Part Number is shown.

 
Part Number
9415215
9435215
9571445
9571600
9581600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Performance Trusco code

2,825,385 IDR

1 Piece(s) 12 Day(s) 215-446-9534

2,526,462 IDR

1 Piece(s) 12 Day(s) 215-116-3360

10,415,693 IDR

1 Piece(s) 12 Day(s) 445⌀10/95 mm²116-3374

12,209,693 IDR

1 Piece(s) 12 Day(s) 600⌀14/150 mm²116-3375

18,810,000 IDR

1 Piece(s) 12 Day(s) 600⌀16/150 mm²116-3377

Loading...

  1. 1

Tech Support