(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chamfering Cutter, Mini R

Part Number

Configured Part Number is shown.

MR2016S

Part Number
MR2016S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,150,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tip angle (θ) 45 Number of Blades 1 Shank Diameter(mm) 20
Overall Length L(mm) 120 Trusco Code 447-0940

Please check the type/dimensions/specifications of the part MR2016S in the Chamfering Cutter, Mini R series.

Tech Support