(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Clamp Handle for System 6, Exclusive bit, Torx

Part Number

Configured Part Number is shown.

Part Number
284T68
284T79
284T1015
284T2025
284T3040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Blade Edge

318,462 IDR

1 Piece(s) 12 Day(s) 481-3103T6 x T8

318,462 IDR

1 Piece(s) 12 Day(s) 481-3111T7 x T9

407,539 IDR

1 Piece(s) 12 Day(s) 481-3073T10 x T15

318,462 IDR

1 Piece(s) 12 Day(s) 481-3081T20 x T25

318,462 IDR

1 Piece(s) 12 Day(s) 481-3090T30 x T40

Loading...

  1. 1

Basic Information

Shaft Length(mm) 150 Shaft Diameter(mm) 6.0

Tech Support