(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multicolor Hex Key Wrench

Part Number

Configured Part Number is shown.

 
Part Number
024470
024473
024474
024475
024476
024477
024478
024479
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSet Content
(Pieces)
Set Content Length Excl. Head
(mm)
Total Length
(mm)
Blade Edge Material Trusco Code

3,066,462 IDR

1 Piece(s) 12 Day(s) 9T8, T9, T10, T15, T20, T25, T27, T30, T40---Special tool steel
Surface Treatment: Multi-color rubber coating
125-6409

413,847 IDR

1 Piece(s) 12 Day(s) --19112T10Special tool steel
Surface Treatment: Multi-color rubber coating
125-6412

418,924 IDR

1 Piece(s) 12 Day(s) --21123T15Special tool steel
Surface Treatment: Multi-color rubber coating
125-6413

429,385 IDR

1 Piece(s) 12 Day(s) --24137T20Special tool steel
Surface Treatment: Multi-color rubber coating
125-6414

485,231 IDR

1 Piece(s) 12 Day(s) --27154T25Special tool steel
Surface Treatment: Multi-color rubber coating
125-6415

518,616 IDR

1 Piece(s) 12 Day(s) --31172T27Special tool steel
Surface Treatment: Multi-color rubber coating
125-6416

537,539 IDR

1 Piece(s) Quote --37195T30Special tool steel
Surface Treatment: Multi-color rubber coating
125-6417

602,308 IDR

1 Piece(s) 12 Day(s) --42224T40Special tool stee
Surface Treatment: Multi-color rubber coating
125-6418

Loading...

  1. 1

Tech Support