(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screwdriver for Terminal Block Operation

Part Number

Configured Part Number is shown.

 
Part Number
210647PK
210648PK
210657PK
210658PK
210719PK
210720PK
210721PK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Blade Edge Shaft Length
(mm)

310,770 IDR

1 Piece(s) 12 Day(s) 799-448697(-) 2.533

359,231 IDR

1 Piece(s) 1 Day(s) 799-449498(-) 2.534

310,770 IDR

1 Piece(s) 12 Day(s) 799-450897(-) 3.533

359,231 IDR

1 Piece(s) 12 Day(s) 799-451698(-) 3.534

380,769 IDR

1 Piece(s) 1 Day(s) 437-5891174(-) 2.525

412,000 IDR

1 Piece(s) 12 Day(s) 437-5904174(-) 3.525

681,693 IDR

1 Piece(s) 12 Day(s) 437-5912174(-) 5.540

Loading...

  1. 1

Tech Support