(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wood-compo TORX Screwdriver

Part Number

Configured Part Number is shown.

 
Part Number
B340TXT15H80
B340TXT20H120
B340TXT25H120
B340TXT27H120
B340TXT30H120
B340TXT40H120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

135,847 IDR

1 Piece(s) 12 Day(s) 188835-6415T15H80

146,308 IDR

1 Piece(s) 12 Day(s) 228835-6416T20H120

159,693 IDR

1 Piece(s) 12 Day(s) 236835-6417T25H120

172,000 IDR

1 Piece(s) 12 Day(s) 236835-6418T27H120

223,847 IDR

1 Piece(s) 12 Day(s) 246835-6419T30H120

239,693 IDR

1 Piece(s) 12 Day(s) 246835-6420T40H120

Loading...

  1. 1

Tech Support