(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wood-compo Screwdriver

Part Number

Configured Part Number is shown.

Part Number
3002150
3006150
320215
320615
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)
Tip

121,538 IDR

1 Piece(s) 12 Day(s) 265102-6595(+) No.2150With magnet

121,538 IDR

1 Piece(s) 12 Day(s) 265102-6594(-) 6150With magnet

70,769 IDR

1 Piece(s) 12 Day(s) 68795-2333With magnet15-

70,769 IDR

1 Piece(s) 12 Day(s) 68795-2341With magnet15-

Loading...

  1. 1

Tech Support