(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torx Head Driving Set with 10 bits

Part Number

Configured Part Number is shown.

TD6310TX

 
Part Number
TD6310TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

254,272 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 213 Remarks With magnet Trusco code 125-6436
Shaft Length(mm) 100

Please check the type/dimensions/specifications of the part TD6310TX in the Torx Head Driving Set with 10 bits series.

Tech Support