(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Repacement blades for Ball Ratchet Screwdriver #2200

Part Number

Configured Part Number is shown.

2200B6150

 
Part Number
2200B6150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

109,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 208 Trusco code 835-6430 Blade Edge (-) 6
Shaft Length(mm) 150

Please check the type/dimensions/specifications of the part 2200B6150 in the Repacement blades for Ball Ratchet Screwdriver #2200 series.

Tech Support