(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Grip Torx® Screwdriver

Part Number

Configured Part Number is shown.

 
Part Number
5400TXT10HX80
5400TXT15HX80
5400TXT20HX120
5400TXT25HX120
5400TXT27HX120
5400TXT30HX120
5400TXT40HX120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

124,769 IDR

1 Piece(s) 1 Day(s) 155169-7587T10H80

124,769 IDR

1 Piece(s) 1 Day(s) 177169-7595T15H80

124,769 IDR

1 Piece(s) 1 Day(s) 217169-8761T20H120

158,462 IDR

1 Piece(s) 1 Day(s) 224169-8770T25H120

158,154 IDR

1 Piece(s) 1 Day(s) 224169-8788T27H120

176,923 IDR

1 Piece(s) 1 Day(s) 235169-8796T30H120

177,385 IDR

1 Piece(s) 1 Day(s) 235169-8800T40H120

Loading...

  1. 1

Tech Support