(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Poweful Tang-Through Screwdriver

Part Number

Configured Part Number is shown.

1005.575

 
Part Number
1005.575
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

126,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 182 Trusco code 124-6992 Blade Edge With magnet
Shaft Length(mm) 75

Please check the type/dimensions/specifications of the part 1005.575 in the Poweful Tang-Through Screwdriver series.

Tech Support