(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Screwdriver

Part Number

Configured Part Number is shown.

99003100

 
Part Number
99003100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

45,725 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 195 Trusco code 316-2532 Blade Edge (-) 3
Shaft Length(mm) 100

Please check the type/dimensions/specifications of the part 99003100 in the Micro Screwdriver series.

Tech Support