(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ECO VALUE Screwdriver

Part Number

Configured Part Number is shown.

 
Part Number
5005.575
500175
5002100
5003150
5006100
5008150
510075
5104100
510475
520125
520225
520625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Blade Edge Shaft Length
(mm)

51,231 IDR

1 Piece(s) 12 Day(s) 175779-7109(-) 5.575

51,231 IDR

1 Piece(s) 12 Day(s) 175779-7117(+) 175

63,539 IDR

1 Piece(s) 12 Day(s) 210469-2641(+) 2100

94,308 IDR

1 Piece(s) 12 Day(s) 275102-6525(+) 3150

63,539 IDR

1 Piece(s) 12 Day(s) 210469-2632(-) 6100

94,308 IDR

1 Piece(s) 12 Day(s) 275828-0751(-) 8150

36,308 IDR

1 Piece(s) 12 Day(s) 153102-6526(+) 075

40,000 IDR

1 Piece(s) 12 Day(s) 178102-6528(-) 4100

38,154 IDR

1 Piece(s) 12 Day(s) 153102-6529(-) 475

60,000 IDR

1 Piece(s) 12 Day(s) 50102-6530(+) 125

60,000 IDR

1 Piece(s) 12 Day(s) 50102-6531(+) 225

60,000 IDR

1 Piece(s) 12 Day(s) 50102-6532(-) 625

Loading...

  1. 1

Tech Support