(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade for Ball Ratchet Screwdriver

Part Number

Configured Part Number is shown.

2200B2100

 
Part Number
2200B2100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

78,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 158 Trusco code 798-3468 Blade Edge (+) 2
Shaft Length(mm) 100

Please check the type/dimensions/specifications of the part 2200B2100 in the Blade for Ball Ratchet Screwdriver series.

Tech Support