(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bit Interchangeable Ball-Grip

Part Number

Configured Part Number is shown.

230W

 
Part Number
230W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

165,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 100 Trusco code 102-5944 Tip With magnet
Grip Diameter(mm) 41

Please check the type/dimensions/specifications of the part 230W in the Bit Interchangeable Ball-Grip series.

Tech Support