(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-type Quick Hex Key Wrench

Part Number

Configured Part Number is shown.

Part Number
TL3.0
TL4.0
TL5.0
TL8.0
TL10.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Total Width
(mm)
Opposite Side Dimension
(mm)

328,462 IDR

1 Piece(s) 1 Day(s) 828-3552206903.0

533,077 IDR

1 Piece(s) 1 Day(s) 828-35532271054.0

586,154 IDR

1 Piece(s) 1 Day(s) 828-35542481255.0

763,847 IDR

1 Piece(s) 12 Day(s) 828-35562911758.0

895,385 IDR

1 Piece(s) 12 Day(s) 828-355731320010.0

Loading...

  1. 1

Basic Information

Material Special Alloy Steel

Tech Support