(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Wrench(Standard-type)

Part Number

Configured Part Number is shown.

TRRS7S

Part Number
TRRS7S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

212,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Set Content(mm) 1.5, 2, 2.5, 3, 4, 5, 6 Set Content(piece) 7 Trusco Code 103-8217
Material Chrome Vanadium Steel
Surface Treatment: Black Dye

Please check the type/dimensions/specifications of the part TRRS7S in the Hexagonal Wrench(Standard-type) series.

Tech Support