(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Helix Spiral Fluted Center Drills-Type A, CESA Series

Part Number

Configured Part Number is shown.

Part Number
CESA1
CESA1.6
CESA1.25
CESA2
CESA2.5
CESA3.15
CESA4
CESA5
CESA6.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Shank Diameter
(mm)
Drill Diameter
(mm)
Trusco Code

221,692 IDR

1 Piece(s) 1 Day(s) 31.53.151486-2716

195,231 IDR

1 Piece(s) 12 Day(s) 35.541.6486-2732

210,769 IDR

1 Piece(s) 1 Day(s) 31.53.151.25486-2724

163,385 IDR

1 Piece(s) 1 Day(s) 4052486-2759

176,462 IDR

1 Piece(s) 1 Day(s) 456.32.5486-2767

236,308 IDR

1 Piece(s) 12 Day(s) 5083.15486-2775

447,692 IDR

1 Piece(s) 12 Day(s) 56104486-2783

600,000 IDR

1 Piece(s) 12 Day(s) 6312.55486-2791

1,158,462 IDR

1 Piece(s) 12 Day(s) 71166.3486-2805

Loading...

  1. 1

Basic Information

Tip angle (θ) 60 Single blade, two blades Double-edged Tool Material Type High-speed steel
Coating Y/N NA

Tech Support