(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Center Drill B type (HSS)

Part Number

Configured Part Number is shown.

BCD1.25X5

Part Number
BCD1.25X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

384,615 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter (D)(mm) 1.25 Single blade, two blades Double-edged Tool Material Type High-speed steel
Coating Y/N NA shank diameter(mm) 5 Overall Length L(mm) 40
Trusco Code 796-3009

Please check the type/dimensions/specifications of the part BCD1.25X5 in the Center Drill B type (HSS) series.

Tech Support