(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locator

Part Number

Configured Part Number is shown.

MLS15

Part Number
MLS15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,714,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 31 Width(mm) 30 Depth(mm) 10
Material Steel Trusco Code 796-5834 Weight(g) 27

Please check the type/dimensions/specifications of the part MLS15 in the Locator series.

Tech Support